IESNA:LM-63-2002
[TEST]P1296425
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2601-647-13)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/30/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS13R30W2N902750DE010 E3DLP1LI_4000K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R30 optic, 4000K CCT AND, 90CRI , E3DLP1LI TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]500
TILT=NONE
1 -1 1 46 1 1 1 -0.25 -0.25 0
1 1 12.3
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 17.5 20 22.5 25
27.5 30 32.5 35 37.5 40 42.5 45 47.5 50
52.5 55 57.5 60 62.5 65 67.5 70 72.5 75
77.5 80 82.5 85 87.5 90
0
779.2 778.4 775.3 769.9 762.1 752 739.6 726.5 709.4 690
669.9 646.6 621.8 597 569.8 543.5 474.5 409.4 348.9 296.2
248.1 205.5 165.9 129.5 99.2 74.4 54.3 40.3 30.2 22.5
17.8 16.3 14 12.4 10.1 8.5 7.8 6.2 5.4 4.7
3.9 2.3 1.6 1.6 0.8 0
